Skip to Content

ABB-free@home®

Problems adding a free@home wired connected device

Probeer deze oplossing.

Restart the System Access Point

This can be done from the app/Web-frontend or by manually turning the power on and off.

From the app/Web-frontend:
Go to Settings → More → free@home settings → Service → Restart.

Manually:

  • If the System Access Point is installed with external power supply: unplug and replug the power cord.

  • If the System Access Point is installed with 230V or bus power, turn the corresponding circuit breaker on and off.

Need more help?

Ask a different questionGet support 24/7
Select a different product
On this page
© 2026|Sitemap